TUBE FTG, EWESK 16 SR
WAL626467
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626467 |
| Product height in | 2.461 |
| Product height mm | 62.500 |
| Product length in | 1.831 |
| Product length mm | 46.500 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Sub brand | Waltech |