TUBE FTG, EWESK 12 LR
WAL626469
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626469 |
| Product height in | 1.831 |
| Product height mm | 46.500 |
| Product length in | 1.398 |
| Product length mm | 35.500 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Sub brand | Waltech |