Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL626471
TUBE FTG, EWESK 12 L/R1/4
WAL626471
Tools
Add to comparison
Add to comparison
WAL626471
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.831
Product height mm
46.500
Product length in
1.398
Product length mm
35.500
Product width in
0.748
Product width mm
19.000
Sub brand
Waltech