TUBE FTG, EWESK 45 12 LR
WAL626472
ToolsWAL626472 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626472 |
| Product height in | 2.284 |
| Product height mm | 58.000 |
| Product length in | 0.748 |
| Product length mm | 19.000 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Sub brand | Waltech |