Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627105-K |
| Complete connector | No |
| End size 1 | 25S |
| End size 2 | 22L |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Item type | Tube to tube connector |
| Model Code 1 | GS 25S/22L A4GS |
| Product material | Carbon steel |
| Product serial name | GS … / … |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M30x2 |