Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627131 |
| Complete connector | No |
| End size 2 | 16S |
| End type 1 | Male 1179-2 BSPP type E (S) |
| End type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.250 |
| Hex size 2 MM | 30.0 |
| Item type | Adjustable connector |
| Model Code 1 | EGESD 16 S/7/8-14UNF A4GS |
| Product material | Carbon steel |
| Product serial name | EGESD … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 3/4 |
| Thread size 2 | M24x1.5 |
| Tube outside diameter 1 IN | 0.430 |
| Tube outside diameter 2 IN | 0.430 |
| Working pressure bar | 630 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |