TUBE FTG,GESS 12 L/R1/2-WD/L2=29MKM A4GS-product-details

TUBE FTG,GESS 12 L/R1/2-WD/L2=29MKM A4GS

WAL627158

Model code: GESS 12 L/R1/2-WD/L2=29M.SECHSK.M. A4GS


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemWAL627158
Complete connectorNo
Finish platingGuardian Seal
Item typeBulkhead tube connector
Model Code 1GESS 12 L/R1/2-WD/L2=29M.SECHS
Model Code 2K.M. A4GS
Product materialCarbon steel
Product serial nameGESS …
Seal materialNitrile (NBR)
Sub brandWaltech