TUBE FTG, GES 28 L/M26x1,5-WD A4GS-product-details

TUBE FTG, GES 28 L/M26x1,5-WD A4GS

WAL627162-K

Model code: GES 28 L/M26X1,5-WD A4GS


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemWAL627162-K
Complete connectorNo
End size 128L
End type 124 deg. tube port light duty
End type 2Male ISO 9974-2 type E (L)
Finish platingGuardian Seal
Item typeMale stud connector
Model Code 1GES 28 L/M26X1,5-WD A4GS
Product materialCarbon steel
Product serial nameGES … M-WD
Seal materialNitrile (NBR)
Sub brandWaltech
Thread size 1M36x2
Thread size 2M33x2