Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627212 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Blanking end |
| Model Code 1 | VS-M10X1-WD SA ZI/NIKPLZ |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.472 |
| Product length mm | 12.000 |
| Product material | Carbon steel |
| Product serial name | VS-M … WD |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |