Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL627240 |
| Complete connector | No |
| End size 1 | 42L |
| End size 2 | 18L |
| End size 3 | 42L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Item type | Tube to tube connector |
| Model Code 1 | TS 42/18/42 L-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | TS …/…/… |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M26x1.5 |
| Thread size 3 | M52x2 |
