Product specifications
Characteristic | Value |
---|---|
Angle shape | Elbow 90 degree |
Brand | Danfoss |
Complete connector | Yes |
End size 1 | 8S |
End size 3 | 8S |
End type 1 | 24 deg. tube port heavy duty |
End type 3 | 24 deg. tube port heavy duty |
Finish plating | Guardian Seal |
Item type | Adjustable connector |
Model Code 1 | P-RSTV 8 SM-WD A4GS |
Product material | Carbon steel |
Product serial name | P-RSTV … M-WD |
Seal material | Nitrile (NBR) |
Sub brand | Waltech |
Thread size 1 | M16x1.5 |
Thread size 2 | M14x1.5 |
Thread size 3 | M16x1.5 |