Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627397 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Tube connecting part |
| Model Code 1 | DN-M20X1,5-16/M18X1,5 INNEN G1 |
| Model Code 2 | /4 GN A4GS |
| Product material | Carbon steel |
| Product serial name | DN … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |