TUBE FTG, EWESK 25 SR
WAL627591
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL627591 |
| Product height in | 2.992 |
| Product height mm | 76.000 |
| Product length in | 2.461 |
| Product length mm | 62.500 |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |