Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL627627 |
| Frequency Hz | 50 |
| Mounting | Floor |
| Power supply | Electric |
| Product height in | 8.860 |
| Product height mm | 225.044 |
| Product length in | 30.510 |
| Product length mm | 774.954 |
| Product width in | 24.290 |
| Product width mm | 616.966 |
| Sub brand | Waltech |