FC Assembly Equipment Accessories WAL627800(RIGHT)

TOOL, W-R STUTZEN 6S M-R7

WAL627810


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL627810
Product height in2.200
Product height mm55.880
Product length in2.160
Product length mm54.864
Product width in2.200
Product width mm55.880
Sub brandWaltech