Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL627876
TOOL, GE-STUTZEN 10L M-R7
WAL627876
Tools
Add to comparison
Add to comparison
WAL627876
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.200
Product height mm
55.880
Product length in
2.160
Product length mm
54.864
Product width in
2.200
Product width mm
55.880
Sub brand
Waltech