Danfoss logo
FC Assembly Equipment Accessories WAL627892(RIGHT)

TOOL, GE-STUTZEN 30S M-R7

WAL627892


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.200
Product height mm55.880
Product length in1.850
Product length mm46.990
Product width in2.200
Product width mm55.88
Sub brandWaltech