Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL627895 |
| Product height in | 3.622 |
| Product height mm | 92.000 |
| Product length in | 3.150 |
| Product length mm | 80.000 |
| Product width in | 0.591 |
| Product width mm | 15.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL627895 |
| Product height in | 3.622 |
| Product height mm | 92.000 |
| Product length in | 3.150 |
| Product length mm | 80.000 |
| Product width in | 0.591 |
| Product width mm | 15.000 |
| Sub brand | Waltech |