Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL627897 |
| Product height in | 3.622 |
| Product height mm | 91.999 |
| Product length in | 3.149 |
| Product length mm | 79.985 |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL627897 |
| Product height in | 3.622 |
| Product height mm | 91.999 |
| Product length in | 3.149 |
| Product length mm | 79.985 |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Sub brand | Waltech |