Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL627901
TOOL, STUETZSCHEIBE 18L M-R7 KPL
WAL627901
Tools
Add to comparison
Add to comparison
WAL627901
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.622
Product height mm
92.000
Product length in
3.150
Product length mm
80.000
Product width in
0.591
Product width mm
15.000
Sub brand
Waltech