Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL627952 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | WF-EWVD 20 S VI A4GS |
| Product material | Carbon steel |
| Product serial name | WF-EWVD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |