Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628003 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Tube to tube connector |
| Model Code 1 | WF-WV 10 S VI A4GS |
| Product material | Carbon steel |
| Product serial name | WF-WV … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |