Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | Straight | |
| Brand | Danfoss | |
| Complete connector | No | |
| End size 1 | 12L | |
| End Type 1 | 24 deg. tube port light duty | |
| End Type 2 | Male ISO 9974-3 type B (L) | |
| Finish plating | Guardian Seal | |
| Item type | Male stud connector | |
| Model Code 1 | GES 12 L/M12X1,5 A4GS | |
| Product material | Carbon steel | |
| Product serial name | GES … M | |
| Sub brand | Waltech | |
| Thread size 1 | M18x1.5 | |
| Thread size 2 | M16x1.5 |