Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL628087 |
| Complete connector | No |
| End size 1 | 42L |
| End size 2 | 35L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. DKO swivel light duty |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | SNV 42/35L-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | SNV …/… S |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |