Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL628213
CUTTING RING, W-R-PLUS 10 L/S VI A2GS
WAL628213
Tools
Add to comparison
Add to comparison
WAL628213
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL628213
Product height in
0.394
Product height mm
10.000
Product length in
0.366
Product length mm
9.300
Product width in
0.394
Product width mm
10.000
Sub brand
Waltech