Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628217 |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 0.449 |
| Product length mm | 11.400 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628217 |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 0.449 |
| Product length mm | 11.400 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Sub brand | Waltech |