Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628219 |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 0.524 |
| Product length mm | 13.300 |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628219 |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 0.524 |
| Product length mm | 13.300 |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Sub brand | Waltech |