Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628220 |
| Product height in | 1.654 |
| Product height mm | 42.000 |
| Product length in | 0.516 |
| Product length mm | 13.100 |
| Product width in | 1.654 |
| Product width mm | 42.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628220 |
| Product height in | 1.654 |
| Product height mm | 42.000 |
| Product length in | 0.516 |
| Product length mm | 13.100 |
| Product width in | 1.654 |
| Product width mm | 42.000 |
| Sub brand | Waltech |