Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628225 |
| Product height in | 0.630 |
| Product height mm | 16.000 |
| Product length in | 0.390 |
| Product length mm | 9.900 |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628225 |
| Product height in | 0.630 |
| Product height mm | 16.000 |
| Product length in | 0.390 |
| Product length mm | 9.900 |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Sub brand | Waltech |