Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628226 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 0.504 |
| Product length mm | 12.800 |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628226 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 0.504 |
| Product length mm | 12.800 |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Sub brand | Waltech |