Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628229 |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 0.547 |
| Product length mm | 13.900 |
| Product width in | 1.496 |
| Product width mm | 38.000 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL628229 |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 0.547 |
| Product length mm | 13.900 |
| Product width in | 1.496 |
| Product width mm | 38.000 |
| Sub brand | Waltech |