Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL628258 |
| Complete connector | No |
| End size 1 | 12L |
| End size 2 | 12L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.000 |
| Hex size 2 MM | 22.000 |
| Item type | Adjustable connector |
| Model Code 1 | EWSD 12 L SA-40 A4GS |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 0.866 |
| Product length mm | 22.000 |
| Product material | Carbon steel |
| Product serial name | EWSD … |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |