Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-B02 |
| Durometer | 80 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Outside diameter IN | 0.469 |
| Outside diameter MM | 11.913 |
| Product height in | 0.469 |
| Product height mm | 11.913 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Viton |
| Product width in | 0.469 |
| Product width mm | 11.913 |
| Thickness IN | 0.039 |
| Thickness MM | 0.991 |
