Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Durometer | 80 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Outside diameter IN | 0.4690 |
| Outside diameter MM | 11.9126 |
| Product material | Viton |
| Thickness IN | 0.039 |
| Thickness MM | 0.99 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |