Adapter-SEAL,WD,-4,FKM
WD-B04_V80
ToolsWD-B04_V80 Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-B04 V80 |
| Durometer | 80 |
| Inside diameter IN | 0.457 |
| Inside diameter MM | 11.608 |
| Outside diameter IN | 0.650 |
| Outside diameter MM | 16.510 |
| Product material | Viton |
| Thickness IN | 0.097 |
| Thickness MM | 2.451 |