Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-B06 |
| Durometer | 80 |
| Inside diameter IN | 0.626 |
| Inside diameter MM | 15.900 |
| Outside diameter IN | 0.744 |
| Outside diameter MM | 18.898 |
| Product height in | 0.744 |
| Product height mm | 18.898 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Viton |
| Product width in | 0.744 |
| Product width mm | 18.898 |
| Thickness IN | 0.059 |
| Thickness MM | 1.499 |
