Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Durometer | 80 |
| Inside diameter IN | 0.728 |
| Inside diameter MM | 18.491 |
| Outside diameter IN | 0.9410 |
| Outside diameter MM | 23.9014 |
| Product material | Viton |
| Thickness IN | 0.106 |
| Thickness MM | 2.71 |
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Durometer | 80 |
| Inside diameter IN | 0.728 |
| Inside diameter MM | 18.491 |
| Outside diameter IN | 0.9410 |
| Outside diameter MM | 23.9014 |
| Product material | Viton |
| Thickness IN | 0.106 |
| Thickness MM | 2.71 |