Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-B16 V80 |
| Durometer | 80 |
| Inside diameter IN | 1.169 |
| Inside diameter MM | 29.693 |
| Outside diameter IN | 1.406 |
| Outside diameter MM | 35.712 |
| Product material | Viton |
| Thickness IN | 0.118 |
| Thickness MM | 3.010 |
