Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-B20 |
| Durometer | 80 |
| Inside diameter IN | 0.701 |
| Inside diameter MM | 17.805 |
| Item type | O-Ring |
| Outside diameter IN | 0.902 |
| Outside diameter MM | 22.911 |
| Product height in | 0.902 |
| Product height mm | 22.911 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.902 |
| Product width mm | 22.911 |
| Thickness IN | 0.101 |
| Thickness MM | 2.553 |
