Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-M20 |
| Durometer | 80 |
| Inside diameter IN | 0.772 |
| Outside diameter IN | 0.957 |
| Product height in | 0.957 |
| Product height mm | 24.308 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Viton |
| Product width in | 0.957 |
| Product width mm | 24.308 |
| Thickness IN | 0.092 |
