Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
End size 1 | 18L |
End size 2 | 18L |
End size 3 | 18L |
End size 4 | 18L |
End type 1 | 24 deg. tube port light duty |
End type 2 | 24 deg. tube port light duty |
End type 3 | 24 deg. tube port light duty |
End type 4 | 24 deg. tube port light duty |
Finish plating | Zinc |
Hex size 5 MM | 27.0 |
Item type | Adapter-cross |
Product material | Carbon steel |
Product serial name | XC |
Thread size 1 | M26x1.5 |
Thread size 2 | M26x1.5 |
Thread size 3 | M26x1.5 |
Thread size 4 | M26x1.5 |