Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XC-30MZ |
| End size 1 | 22L |
| End size 2 | 22L |
| End size 3 | 22L |
| End size 4 | 22L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| End type 4 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 1.179 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-cross |
| Product height in | 2.913 |
| Product height mm | 74.000 |
| Product length in | 2.913 |
| Product length mm | 74.000 |
| Product material | Carbon steel |
| Product serial name | XC |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Thread size 3 | M30x2 |
| Thread size 4 | M30x2 |
