Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XD-20MZ |
| End size 1 | 12S |
| End size 2 | 12S |
| End size 3 | 12S |
| End size 4 | 12S |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| End type 4 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.747 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-cross |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product material | Carbon steel |
| Product serial name | XD |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M20x1.5 |
| Thread size 3 | M20x1.5 |
| Thread size 4 | M20x1.5 |
