Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Winner by Danfoss |
| Catalog Item | XD-36MXZ |
| Drop dimension IN | 1.732 |
| Drop dimension MM | 44.00 |
| End size 1 | -30 |
| End size 2 | -30 |
| End size 3 | -30 |
| End size 4 | -30 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| End type 4 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | XD-MX |
| Thread size 2 | M36x2 |
| Thread size 3 | M36x2 |
| Thread size 4 | M36x2 |
