Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
End size 1 | 25S |
End size 2 | 25S |
End size 3 | 25S |
End size 4 | 25S |
End type 1 | 24 deg. tube port heavy duty |
End type 2 | 24 deg. tube port heavy duty |
End type 3 | 24 deg. tube port heavy duty |
End type 4 | 24 deg. tube port heavy duty |
Finish plating | Zinc |
Hex size 5 MM | 36.0 |
Item type | Adapter-cross |
Product material | Carbon steel |
Product serial name | XD |
Thread size 1 | M36x2 |
Thread size 2 | M36x2 |
Thread size 3 | M36x2 |
Thread size 4 | M36x2 |