Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 66 |
| Burst pressure (psi) | 950 |
| Catalog Item | 3270-0810-100R |
| Certifications | DOT FMVSS 106 |
| Color | Black |
| Compliances | SAE J1131SAE J2494-2SAE J844 |
| Conductivity | Non-conductive |
| Cover material | Polyester (PET) |
| Fixed Length | 30.480 |
| Impulse cycle (cycles) | 125000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Package form | Reel |
| Reinforcement material | Fiber |
| Series | 3270 Series |
| Size | -8 |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.52 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 238 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337771 |