Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Auxiliary air systemsFormed or unformed harnessesFormed tubesTrailer air brake systemsTruck air brake systems |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Catalog Item | 3270-12100 |
| Certifications | DOT FMVSS 106 |
| Color | Black |
| Compliances | SAE J1131SAE J2494-2SAE J844 |
| Conductivity | Non-conductive |
| Cover material | Polyester (PET) |
| Fixed Length | 533.500 |
| Impulse cycle (cycles) | 125000 |
| Inside diameter (inch) | 0.57 |
| Inside diameter (mm) | 14.48 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.05 |
| Size | -12 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.09 |
| Tube wall thickness (mm) | 2.29 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 200 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |