Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.320 |
| Angle shape | 75 Degree |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.31 |
| End size 1 | -6 |
| End type 1 | Tube-O F long pilot H side pt |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.690 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 9.980 |