HOSE NIPPLE ASSY,RR/12,TBEOL-F/12,CS,STR
12009067
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning fittings
12009067
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.145 |
| A dimension MM | 105.300 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.566 |
| Hose cut off factor MM | 65.200 |
| Hose size | -12 |
| Inside diameter IN | 0.468 |
| Inside diameter MM | 11.887 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |