Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.550 | |
| A dimension MM | 39.370 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GW1172-1810S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.870 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.539 | |
| Hose cut off factor MM | 13.700 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.371 | |
| Inside diameter MM | 9.400 | |
| Product height in | 0.827 | |
| Product height mm | 21.001 | |
| Product length in | 2.087 | |
| Product length mm | 53.010 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.827 | |
| Product width mm | 21.001 |